Overview

Features

  • IT(RMS) : 16 A
  • VDRM : 600 V
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 30 mA(20mA) Note5
  • Insulated Type
  • Planar Passivation Type
  • Viso: 2000V

Applications

Documentation

Type Date
PDF 517 KB Datasheet
PDF 5.51 MB 日本語 Brochure
PDF 5.20 MB 日本語 Brochure
PDF 291 KB Product Reliability Report
PDF 1.92 MB Brochure
5 items

Design & Development

Models