Features
- IT (RMS): 12A
- VDRM: 800V
- IFGTI, IRGTI, IRGT III: 50mA
- Tj: 150 °C
- Planar passivation type
- High commutation
Description
The BCR12CM-16LH 800V, 12A Triac for medium power use offers a 1.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for power supply, motor control, heater control, solenoid control, and other general-purpose AC control applications.
Applications
- General-purpose AC control
- Power supply
- Motor control
- Heater control
- Solenoid control
Applied Filters:
Loading