Overview
Description
The Tsi382 provides a high performance, small footprint bridge from single lane PCI Express to 32 bit PCI. The device's PCI interface can operate up to 66 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.
Features
- PCI Express (x1) to PCI forward bridge
- Superior performance, low latency
- Clock and arbitration pins for up to 4 PCI devices
- Non-transparent bridging support
- Smallest form factor 10x10mm BGA package
- 20x20mm LQFP package option
Comparison
Applications
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.