Skip to main content
Renesas Electronics Corporation

Features

  • 1:1 registered buffer
  • Meets or exceeds JEDEC standards for SSTV16857 and SSTVN16857
  • 2.3V to 2.7V operation for PC1600, PC2100, and PC2700
  • 2.5V to 2.7V operation for PC3200
  • SSTL_2 Class II style data inputs/outputs
  • Differential CLK input
  • RESET control compatible with LVCMOS levels
  • Flow-through architecture for optimum PCB design
  • Drive up to equivalent of 18 SDRAM loads
  • Latch-up performance exceeds 100mA
  • ESD >2000V per MIL-STD-883, Method 3015; >200V using machine model (C = 200pF, R = 0)
  • Available in TSSOP package

Description

14-bit registered buffer designed for 2.3V-2.7V. VDD for PC1600-PC2700, and 2.5V-2.7V VDD for PC3200, and supports low standby operation. All data inputs and outputs are SSTL_2 level compatible with JEDEC standard for SSTL_2.

Applied Filters: