Features
- 6 - Pairs of AMD K8 clocks
- 5 - Pairs of SRC/PCI Express* clock
- 3 - 14.318MHz REF clocks
- 3 - 48MHz clocks
- 1 - PCI 33MHz clocks
- 1 - HTT 66MHz clock
- 4 - 25MHz clocks
Description
The IDT932S806 is a main clock synthesizer chip for AMD K8-based servers. An SMBus interface allows full control of the device.
Applied Filters:
Loading