Skip to main content
Renesas Electronics Corporation
Alternative(s) Available

Features

  • Fully integrated PLL
  • Five differential HSTL output pairs
  • Selectable differential CLKx/nCLKx input pairs
  • CLKx/nCLKx pairs can accept the following differential input levels: LVPECL, LVDS, HSTL, HCSL, SSTL
  • Output frequency range: 31.25MHz to 700MHz
  • Input frequency range: 31.25MHz to 700MHz
  • VCO range: 250MHz to 700MHz
  • External feedback for "zero delay" clock regeneration
  • Cycle-to-cycle jitter: 25ps (maximum)
  • Output skew: 25ps (maximum)
  • Static phase offset: ±100ps
  • 3.3V core, 1.8V output operating supply
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package
  • For replacement device use 8725BY-01LF

Description

The 8624 is a high performance, 1-to-5 Differential-to-HSTL zero delay buffer and a member of the HiPerClockS™ family of High Performance Clock Solutions from IDT. The 8624 has two selectable clock input pairs. The CLK0, nCLK0 and CLK1, nCLK1 pair can accept most standard differential input levels. The VCO operates at a frequency range of 250MHz to 700MHz. Utilizing one of the outputs as feedback to the PLL, output frequencies up to 700MHz can be regenerated with zero delay with respect to the input. Dual reference clock inputs support redundant clock or multiple reference applications.

Applied Filters: