Skip to main content
Renesas Electronics Corporation

Features

  • 32-bit MIPS CPU Core
  • Dual on-chip 10/100 Mbps Ethernet Interface
  • DDR Controller
  • 32-bit PCI Interface
  • I2C Controller
  • DMA Controller
  • Serial Peripheral Interface

Description

32-bit MIPS CPU core with dual on-chip 10/100 Mbps Ethernet interface, DDR controller, 32-bit PCI interface, I2C controller, DMA controller, Serial Peripheral interface

Applied Filters: