Skip to main content

Active Cell Balancing Module for Low Voltage Battery Packs

Overview

Description

This simple and effective active cell balancing module for battery packs can extend the battery system's run time, shorten charge time, and reduce heat compared to passive balancing.

System Benefits:

  • MCU samples voltage and current, up to 6.25Msps 16-bit ADC
  • High-resolution PWM (156ps resolution) controls the voltage after boosting to charge the entire battery pack
  • High input voltage buck with 2 LDOs powers the system

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
CN148Line.254.856BlockDotted LineDotted Line.733Left arrow.266.710CN148CN148CN148Active Balancing ModuleActive Balancing ModuleActive Balancing ModuleLeft arrow.266Op AmpOp AmpOp AmpSheet.687Label Text 10pt.79322?Communication Lines A.814Right arrow.252Isolated CAN T/R 3Isolated CAN T/RIsolatedCAN T/RI(CHG+)I(CHG+)I(CHG+)Down arrow.256Down arrow.256.703Line.254Isolation AmpIsolation AmpIsolation AmpLine.254.705Line.254.706Line.254.707V(CHG+)V(CHG+)V(CHG+)2Label Text 10pt.79322?Communication Lines A.814Line.254.717Connector.287CHG+CHG+ (48V*N)CHG+(48V*N)Line.254.720Line.254.721Line.254.722Line.254.723Line.254.724Connector.287.725Sheet.729Line.726Connector.727Isolated CAN T/R 1Isolated CAN T/RIsolatedCAN T/RIsolated CAN T/R 2Isolated CAN T/RIsolatedCAN T/RLine.254.730Line.254.732Line.254.73448V BMU 348V BMU48VBMU48V BMU 148V BMU48VBMU48V BMU 248V BMU48VBMUCHG-CHG-CHG-Connector.287.737Ground.171Sheet.739Sheet.740Sheet.741Sheet.742Line.254.751Right arrow.252.765Line.254.7663.3V (ref BAT-)/100mAmax3.3V (ref BAT-) /100mAmax3.3V (ref BAT-)/100mAmaxLine.792Line.254.797?Sheet.800Sheet.801Sheet.802?.803Sheet.804Sheet.805Sheet.806Line.254.810Line.815Isolated Current SensorIsolated Current SensorIsolatedCurrent SensorLine.844Left arrow.266.855Dotted Line.857Dotted left arrowRelay ControlRelay ControlRelay ControlLabel Text 10pt.86012V (ref BAT-) /0.5Amax12V (ref BAT-)/0.5AmaxBAT-BAT-BAT-BAT+BAT+BAT+Line.254.863Line.254.864Line.865Right arrow.252.866Line.254.867Line.254.872Right arrow.252.873Connector LineResistorConnector.287.745Resistor.749Resistor.750Line.947Line.948Line.949Sheet.998Sheet.990Sheet.997Sheet.966Sheet.967Sheet.968Sheet.970Sheet.975Sheet.989Sheet.991Sheet.992Sheet.993Sheet.994Sheet.995Sheet.996Sheet.999Sheet.1000Sheet.1001Sheet.1002Sheet.1003Sheet.1004Sheet.1005Sheet.1006Sheet.1007Sheet.1008Sheet.1009Sheet.1010Sheet.1011Sheet.1012Sheet.1013Line.1029Line.1030Line.1032Line.1033MOSFET DriverMOSFET DriverMOSFET DriverLine.1034Line.1035Line.1036Line.254.753Signal GroundSheet.755Sheet.756Sheet.757Sheet.758Sheet.759BAT -BAT-BAT-BuckBuckBuckDotted Line.1044Sheet.1045Line.778Line.779Line.1038Line.1039Line.1040Line.1041Connector.287.1042Connector.1043Sheet.1055Line.778Line.779Line.1038Line.1039Line.1040Line.1041Connector.1042Connector.1043Line.1039Line.1073Sheet.1046Line.778Line.779Line.1038Line.1039Line.1040Line.1041Connector.1042Connector.1043Line.1038Line.1040Line.1041Sheet.1077Connector.1043Line.1076Line.1078Line.1079Inductor Iron Core.444Line.841Inductor Air Core.212Sheet.1084Sheet.1085Sheet.1086Sheet.1087Sheet.1088Sheet.1089Sheet.1090Sheet.1091Sheet.1092Line.29Inductor Iron Core.1094Line.841Inductor Air Core.212Sheet.1097Sheet.1098Sheet.1099Sheet.1100Sheet.1101Sheet.1102Sheet.1103Sheet.1104Sheet.1105Line.29Inductor Iron Core.1107Line.841Inductor Air Core.212Sheet.1110Sheet.1111Sheet.1112Sheet.1113Sheet.1114Sheet.1115Sheet.1116Sheet.1117Sheet.1118Line.29Inductor Iron Core.1120Line.841Inductor Air Core.212Sheet.1123Sheet.1124Sheet.1125Sheet.1126Sheet.1127Sheet.1128Sheet.1129Sheet.1130Sheet.1131Line.29Line.1185MCUMCUMCUMCUPeripheralPWMPWMPeripheral.678GPIOGPIOPeripheral.679CANCANADC 116-bit ADC16-bit ADC
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?