Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Smart Water Shutdown Valve

Overview

Description

When water leaks are detected, immediate action is required to prevent further damage and costly repairs. A water shut-off system can automatically close the water supply in response to leak detection, providing an effective layer of protection for both residential and commercial properties.

This water shutdown system integrates seamlessly with the smart water leak sensor to automatically take countermeasures without the need for manual human intervention. It can reduce or completely avoid damage caused by water spills due to broken pipes by using a full-bridge HVPAK™ to open and close a water valve. The design features smart connectivity via Wi-Fi or Bluetooth® to interface with and alert users of its status.

System Benefits​:

  • Shuts off spilling water using Wi-Fi connectivity for quick, real-time control of the system.
  • High moisture levels or water spillage are indicated by the smart water leak sensor or by manual command, e.g., via MQTT for multiple alert channels.
  • Battery backup keeps the system operational during power outages, ensuring continuous and reliable operation.
  • Solar energy harvesting allows sensor use without mains power, extending deployment options.
  • Ultra-low power DC/DC and Wi-Fi enable long operation and standby time.
  • Bluetooth Low Energy (LE) 5 simplifies commissioning via smartphone, reducing setup time and installation.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.410Full-Bridge HVPAKFull-Bridge HVPAKFull-BridgeHVPAKI2CI2CI2CSheet.1Sheet.2Sheet.3Sheet.4EU154EU154EU154Diode - LEDSheet.42Sheet.43Sheet.44Sheet.45Sheet.46Darlington.651Sheet.48Darlington.254Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63TabletSheet.65Sheet.66Sheet.67Sheet.68Sheet.69Touch KeySheet.71Sheet.72Sheet.73Sheet.74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79SignalSheet.81Sheet.82Sheet.83Sheet.84Diode - LED.101Sheet.107Sheet.108Sheet.109Sheet.110Sheet.111Darlington.651Sheet.113Darlington.254Diode - LED.110Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Darlington.651Sheet.122Darlington.254Sheet.142Sheet.143Sheet.144Sheet.145Sheet.146Sheet.14732.768kHz32.768kHz32.768kHzConnection OKConnection OKConnection OKMoisture/AlarmMoisture/AlarmMoisture/AlarmWi-Fi/MQTT RxWi-Fi/MQTT RxWi-Fi/MQTT Rx NNNNSheet.178Sheet.197Sheet.198Sheet.204Sheet.205Sheet.206Sheet.207Sheet.208Sheet.209Larger Solar CellLarger Solar CellLarger Solar CellBattery Li-ion.214Sheet.215Sheet.216Sheet.217Sheet.218Sheet.219Sheet.220Sheet.221Sheet.222Sheet.223Sheet.224Sheet.225Alternative power supply by USB or Solar Energy HarvestingAlternative power supply by USB or Solar Energy HarvestingAlternative power supply by USB or Solar Energy Harvesting>0.5V>0.5V>0.5V3.8Vtyp3.8Vtyp3.8VtypPower SwitchPower SwitchPower SwitchChargeChargeChargeDiode - LED.231Sheet.232Sheet.233Sheet.234Sheet.235Sheet.236Darlington.651Sheet.238Darlington.254Battery Li-ion BackupBattery Li-ion BackupBattery Li-ion Backup5V 500mAmax5V/500mAmax5V/500mAmaxDiode.242Sheet.243Sheet.244Sheet.245Diode.246Sheet.247Sheet.248Connector 1.2495V5V5VSheet.251N-Channel MOSFETSheet.256Sheet.257Sheet.258Sheet.259Sheet.260Sheet.261Sheet.262Sheet.263Sheet.264Sheet.265Sheet.266Sheet.267Sheet.268Sheet.269Connect.50Sheet.271Sheet.272Sheet.273Transformer Inductor Iron CoreLine.841Inductor Air Core.212Sheet.277Sheet.278Sheet.279Sheet.280Sheet.281Sheet.282Sheet.283Sheet.284Sheet.285Line.29N-Channel MOSFET.287Sheet.288Sheet.289Sheet.290Sheet.291Sheet.292Sheet.293Sheet.294Sheet.295Sheet.296Sheet.297Sheet.298Sheet.299Sheet.300Sheet.301Connect.50Sheet.303Sheet.304Sheet.305N-Channel MOSFET.306Sheet.307Sheet.308Sheet.309Sheet.310Sheet.311Sheet.312Sheet.313Sheet.314Sheet.315Sheet.316Sheet.317Sheet.318Sheet.319Sheet.320Connect.50Sheet.322Sheet.323Sheet.324N-Channel MOSFET.325Sheet.326Sheet.327Sheet.328Sheet.329Sheet.330Sheet.331Sheet.332Sheet.333Sheet.334Sheet.335Sheet.336Sheet.337Sheet.338Sheet.339Connect.50Sheet.341Sheet.342Sheet.343GroundSheet.345Sheet.346Ground.347Sheet.348Sheet.349Sheet.353Sheet.354Sheet.355Sheet.356Sheet.359Sheet.360Connector 1.168Connector 1.168.362Sheet.3633.3V3.3V3.3VBistatic/Pulsed Solenoid to Open/Close Water ValveBistatic/Pulsed Solenoid to Open/Close Water ValveBistatic/Pulsed Solenoid to Open/Close Water ValveSheet.3662 222Sheet.369Sheet.370Sheet.371Sheet.372Connector 1.168.3733Apk3Apk3Apk 3Apk3Apk3ApkSheet.376Sheet.377Sheet.378Sheet.380Sheet.381Sheet.382Negative Power RailLine.758Line.759...mF...mF...mF 3.3V3.3V3.3VSheet.388Connector 1.168.389ShuntSheet.391Sheet.392Sheet.393Sheet.394Sheet.395Sheet.396Sheet.397Sheet.398Sheet.399Connector 1.168.40212V 0.5Amax12V/0.5Amax12V/0.5Amax27R27R27RConnector 1.168.407Sheet.408HVPAKHVPAKHVPAKEnableEnableEnableSheet.409ULP Wi-Fi Bluetooth5 ModuleULP Wi-Fi Bluetooth5 ModuleULP Wi-Fi Bluetooth5 ModuleRF Osc.RF Osc.RF Osc.I2CI2CI2C GPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIORTCRTCRTC GPIOGPIOGPIOGPIOGPIOGPIOVddVddVddSheet.202Sheet.2032.4GHz Antenna2.4GHz Antenna2.4GHz AntennaBT5 PHYBT5 PHYBT5 PHYWi-Fi PHYWi-Fi PHYWi-Fi PHYLi-ion Battery ChargerLi-ion Battery ChargerLi-ion Battery ChargerLow lQ Buck-BoostLow IQ Buck-BoostLow IQ Buck-BoostUSB ConnectorUSB ConnectorUSB ConnectorLow Voltage BoostLow Voltage BoostLow Voltage Boost
https://labonthecloud.renesas.com/free-pass/smart-water-solution/74
Exiting Interactive Block Diagram

Support