Overview

Description

The Renesas Starter Kit for H8SX/1582 is intended as a user-friendly introductory and evaluation tool for the H8SX/1582 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8 emulator and/or Flash Development Toolkit. The Renesas Starter Kit for H8SX/1582 may be connected to the host PC using a simple RS232 serial connection (not normally fitted) or via the included USB E8 on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Documentation

Title Type Date
PDF209 KB
Manual - Development Tools
PDF761 KB
Manual - Development Tools
PDF561 KB
Manual - Development Tools
PDF1.12 MB
Quick Start Guide
PDF90 KB
Quick Start Guide

Design & Development

Software & Tools

Software Downloads

Title Type Date
ZIP37.73 MB日本語
Software & Tools - Evaluation Software
EXE97.60 MB日本語
Software & Tools - Evaluation Software
EXE42.91 MB日本語
Software & Tools - Evaluation Software
EXE52.96 MB日本語
Upgrade - Debugger
EXE188.92 MB日本語
Upgrade - Debugger