Skip to main content

Hi-Rel CAN Transceivers

Renesas Hi-Rel CAN transceivers provide robust and reliable communication for space and high-reliability applications. Designed to withstand radiation-heavy environments, these transceivers ensure fault-tolerant, high-speed data transmission across distributed systems. With hardened bus protection, low-power operation, and compliance with CAN standards, they enable resilient networking for spacecraft, satellites, and other mission-critical systems.

Renesas offers products across many screening flows: QML-V, QML-V-equivalent, QML-P, QML-P-equivalent, and RT Plastic. Refer to product datasheets to determine which flows are applicable.

Cold Sparing Support

Cold Sparing Support

Cold sparing provides seamless redundancy, ensuring uninterrupted operation and system reliability in demanding environments.

Selectable Rise & Fall Times

Selectable Rise & Fall Times

Selectable rise and fall times enable optimized bus performance and improved signal integrity in diverse communication environments.

Designed for Space

Designed for Space

Engineered for space applications, these CAN transceivers mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.