Skip to main content

Overview

Description

The ISL55012IEZ-EVAL evaluation board is used to evaluate the ISL55012 MMIC silicon bipolar broadband amplifier.

The ISL55012 is a high-performance gain block featuring a Darlington configuration using high fT transistors and excellent thermal performance. These ICs are an ideal choice for DVB-S LNB cable receiver applications.

Features

  • Input impedance of 75Ω
  • Output impedance of 50Ω
  • Gain of 18dB at 1GHz
  • Noise figure of 4.7dB at 2GHz
  • OIP3 of 30dBm at 1GHz
  • Low input and output return losses
  • Pb-free (RoHS compliant)

Applications

Design & Development

Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?