The ZSSC3015 RBicdLite-Auto™ sensor signal conditioner IC is adjustable to nearly all piezo-resistive bridge sensors. Measured and corrected bridge values are provided at the Sig™ pin, which can be configured as an analog voltage output or as a one-wire serial digital output. The ZACwire™ digital one-wire interface (OWI) can be used for a simple PC-controlled calibration procedure to program a set of calibration coefficients into an on-chip EEPROM. The calibrated ZSSC3015 and a specific sensor are mated digitally: fast, precise, and without the cost overhead associated with trimming by external devices or laser. Integrated diagnostics functions make the ZSSC3015 particularly well-suited for automotive applications.

Features

  • Digital compensation of sensor offset, sensitivity, temperature drift, and nonlinearity
  • Programmable analog gain and digital gain; accommodates bridges with spans < 1mV/V and high offset
  • Many diagnostic features on-chip (e.g., EEPROM signature, bridge connection checks, bridge short detection, power loss detection)
  • Independently programmable high and low clipping levels
  • 24-bit customer ID field for module traceability
  • Internal temperature compensation reference (no external components)
  • Option for external temperature compensation with addition of single diode
  • Output options: rail-to-rail ratiometric analog voltage (12-bit resolution), absolute analog voltage, ZACwire™ digital one-wire interface
  • Fast power-up to data out response, output available 5ms after power-up
  • Current consumption depends on programmed sample rate and mode: 1mA down to 300μA (typ.)
  • Fast response time: 1.4ms typical
  • High voltage protection: ≤ 30V with external JFET
  • AEC-Q100 qualified

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Range Carrier Type Buy Sample
Active WAFER 0 -40 to 125°C Wafer
Availability
Active WAFER 0 -40 to 125°C Wafer
Availability
Active SOIC 8 -40 to 125°C Reel
Availability
Active SOIC 8 -40 to 125°C Tube
Availability
Active WAFER 0 -50 to 150°C Wafer
Availability
Active WAFER 0 -50 to 150°C Wafer
Availability
Active SOIC 8 -50 to 150°C Reel
Availability
Active SOIC 8 -50 to 150°C Tube
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
ZSSC3015 Datasheet Datasheet PDF 562 KB
ZSSC3015 Short-form Datasheet Short Form Datasheet PDF 202 KB
User Guides & Manuals
IDT CAD Altium Libraries for AID Products Rev 20160819 Guide ZIP 1.20 MB
ZSC31010/ZSC31015/ZSSC3015 ZACwire™ SSC Modular Evaluation Kit Description Manual PDF 1.09 MB
Application Notes & White Papers
IDT Wafer Dicing Guidelines Application Note PDF 144 KB
ZSC31010, ZSC31015, and ZSSC3015 Calibration Sequence, DLL and EXE Application Note PDF 667 KB
Other
Choosing the Right Sensor Signal Conditioning IC Miscellaneous PDF 300 KB
SSC Temperature Profile Calculation Spreadsheet Rev 1.03 Miscellaneous XLSX 53 KB
Sensing Technologies and Sensor Solutions Overview Overview PDF 5.75 MB

Downloads

Title language Type Format File Size Date
Software
ZACwire™ SSC Evaluation Kit Software Rev. 2.130 Software ZIP 1.47 MB

Boards & Kits

Part Number Title Type Company
ZSSC3015KIT Evaluation Kit for ZSSC3015 Evaluation Renesas