| CAD Model: | View CAD Model |
| Pkg. Type: | WAFER |
| Pkg. Code: | DICE |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 0 |
| Carrier Type | Wafer |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -50 to 150°C |
| Adj. Analog Gain | 6 - 6, 24 - 24, 48 - 48, 96 - 96 |
| Automotive Qual. | Yes |
| Function | Resistive SSC |
| Input Type | Single-bridge |
| Interface | Ratiometric Voltage, Absolute Voltage, ZACwire™ |
| MOQ | 5700 |
| Pkg. Type | WAFER |
| Qualification Level | Automotive |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 14 |
| Sample Rate Max (KHz) | 1 |
| Supply Voltage (V) | 2.7 - 30 |
| Tape & Reel | No |
The ZSSC3015 RBicdLite-Auto™ sensor signal conditioner IC is adjustable to nearly all piezoresistive bridge sensors. Measured and corrected bridge values are provided at the Sig™ pin, which can be configured as an analog voltage output or as a one-wire serial digital output. The ZACwire™ digital one-wire interface (OWI) can be used for a simple PC-controlled calibration procedure to program a set of calibration coefficients into an on-chip EEPROM. The calibrated ZSSC3015 and a specific sensor are mated digitally: fast, precise, and without the cost overhead associated with trimming by external devices or laser. Integrated diagnostics functions make the ZSSC3015 particularly well-suited for automotive applications.