Overview

Description

The DA14583 integrated circuit has a fully integrated radio transceiver and baseband processor for Bluetooth® Low Energy. It can be used as a standalone application processor or as a data pump in hosted systems.

SmartBond™ DA14583 combines the benefits of the lowest power, smallest size and lowest system cost Bluetooth Low Energy System-on-Chip with an integrated flash. Furthermore, the DA14583 is pin-to-pin compatible with the DA14580 thereby offering a unique cost down path from Flash to One-Time-Programmable (OTP) memory.

The DA14583 supports a flexible memory architecture for storing Bluetooth profiles and custom application code, which can be updated over the air (OTA). The qualified Bluetooth Low Energy protocol stack is stored in a dedicated ROM. All software runs on the ARM® Cortex®-M0 processor via a simple scheduler.

The Bluetooth Low Energy firmware includes the L2CAP service layer protocols, Security Manager (SM), Attribute Protocol (ATT), the Generic Attribute Profile (GATT) and the Generic Access Profile (GAP). All profiles published by the Bluetooth SIG as well as custom profiles are supported. The transceiver interfaces directly to the antenna and is fully compliant with the Bluetooth 4.2 standard.

The DA14583 has dedicated hardware for the Link Layer implementation of Bluetooth Low Energy and interface controllers for enhanced connectivity capabilities.

Benefits

  • Lowest power, smallest size, lowest system cost
  • Flexible: Products can be upgraded in the field
  • Data retention, even on depleted battery

Packages

  • WLCSP-34 (2.5mm x 2.5mm x 0.5mm)
  • QFN-48 (6.0mm x 6.0mm x 0.9mm)
  • QFN-40 (5.0mm x 5.0mm x 0.9mm)

Features

  • Bluetooth Low Energy (Bluetooth 4.2 specification)
  • Cortex-M0 application processor
  • Integrated OTP memory
  • 1Mb Flash
  • Power supply 2.35V to 3.3V
  • Single pin RF I/O
  • Rich set of analog and digital peripherals

Comparison

Applications

Applications

  • Proximity and beacons
  • Health and fitness
  • HID
  • Smart homes
  • Applications requiring software upgrade Over-the-Air (OTA)

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
SmartBond™ - CodeLess™ AT Commands
The SmartBond™ CodeLess AT Commands platform enables control of the Bluetooth® Low Energy connectivity, sensor read-out and battery check of the device.
IDE and Coding Tool Renesas
SmartBond™ Development Tools
SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
Software Package Renesas
2 items

Software Downloads

Sample Code

Boards & Kits

Boards & Kits

Models

SmartBond DA14583 IoT Sensor Development Kit Quick Start