Overview

Description

Pressure meters, pressure sensors and pressure transmitters use sensors such as bridge resistance to measure pressure, and the measurement results are output via display and communication functions. There are cases where pressure measurement and temperature measurement can be performed simultaneously with multiple channels.

Renesas offers microcontroller (MCU) products with differing built-in A/D capabilities, CPU cores, and peripheral functions as analog front-end applications in order to meet a wide range of applications and system needs. These, in conjunction with our lineup of general-purpose microcontrollers for main control with communication functions and display functions, and drivers and peripheral parts for communication with higher-end equipment, contribute to the realization of various functions of the system.