特長
- DLA SMD# 5962-15219
- Fabricated using P6SOI process technology
- Provides latch-up immunity
- ESD protection 8kV (HBM)
- Rail-to-rail operation
- Overvoltage protection
- Low rON: <500Ω (typical)
- Flexible split rail operation
- Positive supply above GND (V+): +10.8V to +16.5V
- Negative supply below GND (V-): -10.8V to -16.5V
- Adjustable logic threshold control with VREF pin
- Cold sparing capable (from ground): ±25V
- Analog overvoltage range (from ground): ±35V
- Off switch leakage: 100nA (maximum)
- Transition times (tR, tF): 500ns (typical)
- Break-before-make switching
- Grounded metal lid (internally connected)
- Operating temperature range: -55°C to +125°C
- Radiation tolerance
- High dose rate (50-300rad(Si)/s): 100krad(Si)
- Low dose rate (0.01rad(Si)/s): 100krad(Si) (see Note 1)
- SEB LETTH: 86.4MeV•cm2/mg
NOTE:
1. Product capability established by initial characterization. All subsequent lots are assurance tested to 50krad (0.01rad(Si)/s) wafer-by-wafer.
説明
The ISL71840SEH is a radiation hardened, 16-channel high ESD protected multiplexer fabricated using the Renesas proprietary P6SOI (Silicon On Insulator) process technology to mitigate single-event effects and total ionizing dose. It operates with a dual supply voltage ranging from ±10. 8V to ±16. 5V. It has a 4-bit address plus an enable pin that can be driven with adjustable logic thresholds to conveniently select one of 16 available channels. An inactive channel is separated from an active channel by a high impedance, which inhibits any interaction between them. The ISL71840SEH’s low rON allows for improved signal integrity and reduced power losses. The ISL71840SEH is also designed for cold sparing, making it excellent for high reliability applications that have redundancy requirements. It is designed to provide a high impedance to the analog source in a powered off condition, making it easy to add additional backup devices without loading signal sources. The ISL71840SEH also incorporates input analog overvoltage protection, which disables the switch to protect downstream devices. The ISL71840SEH is available in a 28 Ld CDFP or die form and operates across the extended temperature range of -55°C to +125°C. A 32-channel version in a 48 Ld CQFP is also available. Refer to the ISL71841SEH datasheet for more information.
パラメータ
属性 | 値 |
---|---|
Rating | Space |
Configuration | Single 16:1 |
Negative Supply Current (max) (mA) | -0.35 |
Positive Supply Current (max) (mA) | 0.35 |
Supply Voltage Range (V) | ±10.8 to ±16.5 |
Transition Time (max) | 800ns |
Temp. Range (°C) | -40 to +125°C, -55 to +125°C |
TID HDR (krad(Si)) | 100 |
TID LDR (krad(Si)) | 50 |
DSEE (MeV·cm2/mg) | 86.4 |
Flow | RH Hermetic |
Qualification Level | Class V, EM |
Die Sale Availability? | Yes |
PROTO Availability? | Yes |
適用されたフィルター
フィルター
ソフトウェア/ツール
サンプルコード
シミュレーションモデル
Intersil's new 30V 16CH multiplexer offers best-in-class electrostatic discharge (ESD) protection and the industry's highest signal chain accuracy and timing performance for space flight data acquisition systems.
Transcript
Hi, my name is Kiran Bernard and I'm an Applications Engineer here at Intersil Corporation. With each generation of satellites that come out, the number of data and sensors that need to be processed increases. With the limited number of I/Os available on microprocessors, we employ the use of analog multiplexers to access the plethora of sensors out there with just a single I/O pin. With Intersil's next generation of analog muxes, we will offer two different flavors on our new P6SOI process. A 16-channel mux as well as a 32-channel mux. The 16-channel ISL71840 is meant to be a form fitting function replacement for our legacy HS-1840, which has over 30 years of flight experience already. So customers can take the new ISL71840 and drop it in to their current designs and expect better performance.
For customers considering new designs we're also going to offer the 32-channel ISL71841. It offers a 41% space savings over using two ISL71840s, or in the case of old designs, the HS-1840. The ISL71840 and ISL71841 still maintains the cold sparing capabilities of its predecessor for redundant applications. For the ISL71840 it still has the same bond pad location as the HS-1840, so even the diode is a drop-in replacement.
Now, some key improvements that we've made on these parts compared to the HS-1840 is that we now offer rail to rail operation. The ISL71840 also has lower RON without sacrificing leakage currents. It achieves the same leakage current specs as the HS-1840, and in some cases, is lower. It also has redundant decoders that vastly improve its SET performance and shorter prop delays. It also features an automatic input overvoltage shut off, which disables that specific channel in the case of an overvoltage event. It also offers 100db of OFF isolation and crosstalk rejection, which is much better than the 45db of the HS-1840. We've also got 8kV of human body model ESD protection compared to the 250 of the HS. Also, the add max supply voltage has been bumped up to plus and minus 20V with a max recommended operating at plus and minus 16.5V.
Customer feedback is very important at Intersil and a lot of it was taken into consideration during the design phase of the next generation muxes. With the lower RON, improved leakage, vastly improved SET performance, and 8kV human body model ESD protection, the ISL71840 will upgrade your current designs for better performance. And if you need to sense more than 16 channels at once, we've got the 32-channel ISL71841.
These two new additions represent the next generation of the Intersil rad hard analog multiplexers.