Overview
Description
The Renesas Starter Kit+ for RX65N is the perfect starter kit for developers who are new to the RX65N. The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX65N immediately after opening the box. Please use this product to experience the performance and functions of the RX65N.
Features
- 1 channel Ethernet can be evaluated
- Mounts SD slot
- 1 channel USB Function and 1 channel USB Host can be evaluated
- In addition, CAN, RSPI, QSPI, etc. can be evaluated
- Sample programs will be available in Renesas Web site. Easy to understand coding technique
- Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 8.1/8/7/Vista (other than the listed OS is not supported)
Applications
Design & Development
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.