Image
Renesas' portfolio of transistor arrays includes NPN, PNP and NPN-PNP combination transistor arrays based on our complementary UHF-1 SOI process. This portfolio also includes ultra-high frequency transistor arrays for VHF/UHF amplifiers, VHF/UHF mixers, IF converters, and synchronous detectors. Dual long-tailed pair transistor arrays and Gilbert Cell UHF transistor arrays are also available for wireless communication systems, radio and satellite communications, and high-performance instrumentation.
Channels (#) |
NPN or PNP |
Bandwidth (MHz) |
FT (GHz) |
Offset Voltage (Max) (mV) |
V (BR) CBO (V) |
V (BR) CEO (V) |
V (BR) EBO (V) |
CCB (pF) |
CEB (pF) |
hFE |
ICBO (nA) |
ICEO (nA) |
IOS (nA) |
NF (dB) |
Supply Voltage Vcc Range |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||
Ultra High Frequency Transistor Arrays | 5 | NPN | 5 | 5 | 18 | 12 | 6 | 0.5 | 0.5 | 70 | 0.1 | 2 | 5000 | 3.5 | 14 | SOICN | 7.562 | ||
Ultra High Frequency Transistor Arrays | 5 | NPN/PNP | 8 | 5 | 18 | 12 | 6 | 0.5 | 0.5 | 70,35 | 0.1 | 2 | 3.5 | 16 | SOICN | 6.694 | |||
Gilbert Cell UHF Transistor Array | 900 | 3V to 5V Single Supply | 8 | SOICN | 7.723 | ||||||||||||||
Dual Long-Tailed Pair Transistor Array | 2 | NPN | 10 | 5 | 18 | 12 | 6 | 0.3 | 0.2 | 70 | 0.1 | 5000 | 2.1 | 14 | SOICN | 4.908 | |||
Ultra High Frequency Transistor Arrays | 5 | NPN | 5 | 5 | 18 | 12 | 6 | 0.5 | 0.5 | 70 | 0.1 | 2 | 3.5 | 16 | QFN, SOICN | 7.831 | |||
Ultra High Frequency Matched Pair Transistors | 2 | NPN | 8.5 | 6 | 21 | 9 | 6 | 0.5 | 0.6 | 100 | 5 | 5 | 2.4 | 6 | SOT23 | 4.581 | |||
Ultra High Frequency Matched Pair Transistors | 2 | PNP | 7 | 6 | 21 | 14 | 5 | 0.4 | 0.55 | 57 | 5 | 5 | 4.6 | 6 | SOT23 |
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 586 KB | |
Application Note | PDF 239 KB | |
Application Note | PDF 299 KB | |
Application Note | PDF 238 KB | |
Application Note | PDF 207 KB | |
Application Note | PDF 204 KB | |
6 items
|
|
Renesas RF Technology Overview | Blog Post | Sep 2, 2022 |