Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Transistor Arrays

Renesas' portfolio of transistor arrays includes NPN, PNP and NPN-PNP combination transistor arrays based on our complementary UHF-1 SOI process. This portfolio also includes ultra-high frequency transistor arrays for VHF/UHF amplifiers, VHF/UHF mixers, IF converters, and synchronous detectors. Dual long-tailed pair transistor arrays and Gilbert Cell UHF transistor arrays are also available for wireless communication systems, radio and satellite communications, and high-performance instrumentation.