Overview

Description

The DA9313 integrates the industry’s first inductor-less 10A power converter for best-in-class efficiency and offers master/slave operation for up to 20A of output current. The high current, inductor-less power converter offers incredible efficiency above 98%, powering greater than 50W in a less than 10mm2 package.

DA9313 enables applications to be powered with improved efficiencies and requires less volume compared to conventional high voltage direct conversion solutions. The fully integrated power converter halves the input voltage without the requirement for inductors and provides flat efficiency over a very wide range of output current.

Today’s competitor devices using charge pump technology to generate a regulated output voltage and have very limited output current capabilities.

Benefits

  • 10A total output current from 5.0V to 10.5V
  • Master/Slave configuration for up to 20A output current
  • Enabling low profile externals (z-height ≤1mm) for high current application
  • Solution size reduction in comparison to inductor based solutions
  • Thermal hotspot reduction through ultra-high efficiency (98%)

Features

  • 2-to-1 power converter stage with integrated power switches VOUT = ½ VIN
    • High and flat efficiency, above 98%
    • 10A output current
    • Up to 20A output current in master/slave mode
    • Typical 60µA + 10µA quiescent current in master/slave configuration
  • nONKEY and enable/disable function
  • Power good indication
  • Master/Slave synchronization
  • Power cycling input
  • External clock input
  • I2C interface including interrupt signal (optional)
  • Package: WLCSP-43 (3.545mm x 2.815mm)

Comparison

Applications

Applications

  • 2S battery applications
  • Power banks
  • Smartphone direct charging
  • Ultrabooks
  • Notebook computers
  • Convertible tablets
  • Chromebooks
  • Tablet computers
  • DSLR and mirrorless cameras
  • Camcorders

Documentation

Type Title Date
Datasheet PDF 810 KB
Brochure PDF 5.49 MB 日本語
Application Note PDF 1.11 MB
Application Note PDF 152 KB
Manual - Development Tools PDF 1.85 MB
Product Brief PDF 836 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 126 KB
Software & Tools - Software Log in to Download ZIP 59.63 MB
2 items

Boards & Kits

Boards & Kits

Models

Videos & Training

DA9313 Switched Capacitor DC/DC Converter