Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2-to-1 power converter stage with integrated power switches VOUT = ½ VIN
    • High and flat efficiency, above 98%
    • 10A output current
    • Up to 20A output current in master/slave mode
    • Typical 60µA + 10µA quiescent current in master/slave configuration
  • nONKEY and enable/disable function
  • Power good indication
  • Master/Slave synchronization
  • Power cycling input
  • External clock input
  • I2C interface including interrupt signal (optional)
  • Package: WLCSP-43 (3.545mm x 2.815mm)

Description

The DA9313 integrates the industry’s first inductor-less 10A power converter for best-in-class efficiency and offers master/slave operation for up to 20A of output current. The high current, inductor-less power converter offers incredible efficiency above 98%, powering greater than 50W in a less than 10mm2 package.

DA9313 enables applications to be powered with improved efficiencies and requires less volume compared to conventional high voltage direct conversion solutions. The fully integrated power converter halves the input voltage without the requirement for inductors and provides flat efficiency over a very wide range of output current.

Today’s competitor devices using charge pump technology to generate a regulated output voltage and have very limited output current capabilities.

Benefits

  • 10A total output current from 5.0V to 10.5V
  • Master/Slave configuration for up to 20A output current
  • Enabling low profile externals (z-height ≤1mm) for high current application
  • Solution size reduction in comparison to inductor based solutions
  • Thermal hotspot reduction through ultra-high efficiency (98%)

Parameters

AttributesValue
Input Voltage (Min) (V)5
Input Voltage (Max) (V)10.5
Output Voltage (Min) (V)-0.3
Output Voltage (Max) (V)5.5
IOUT (Max) (mA)10000
IS (mA)20
Switching Frequency Range (Typical) (kHz)500 - 500
Qualification LevelStandard

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
43-WLCSP430.65

Applications

  • 2S battery applications
  • Power banks
  • Smartphone direct charging
  • Ultrabooks
  • Notebook computers
  • Convertible tablets
  • Chromebooks
  • Tablet computers
  • DSLR and mirrorless cameras
  • Camcorders

Applied Filters: