Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 50krad(Si) low dose rate (ELDRS) shift: < 1°C
  • Linear output current: 1μA/K
  • Wide power supply input range (V+ to V-): 4V to 33V
  • Low power consumption: 1.5mW at 5V
  • High output impedance provides excellent rejection to variations in the supply line
  • Additional linearization circuitry is not needed for operation
  • Operating temperature range: -55°C to +150°C
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation environment
    • SEL/SEB LETTH: 86.4MeV•cm2/mg
    • Total dose, high dose rate: 300krad(Si)
    • Total dose, low dose rate: 50krad(Si)
  • Electrically screened to SMD# 5962-13215

Description

The ISL71590SEH is a temperature-to-current transducer possessing two terminals. It has a high impedance current output that allows it to be insensitive to voltage drops across long lines. When provided a differential voltage between 4V and 33V, the device acts as a constant current regulator that generates a current equal to 1μA/Kelvin (K). The device is specified across the -55°C to +125°C temperature range and with ±1.7°C accuracy without the need for additional circuitry+6. It is also capable of operating up to +150°C. With power requirements as low as 1.5mW (5V at +25°C), they are an ideal choice for remote sensing applications, as any well-insulated twisted pair cable will allow for proper operation. They can be used in several additional applications, including temperature compensation networks, flow rate analysis, anemometry, and biasing proportional to absolute temperature. The high output impedance (>10MΩ) leaves plenty of room for variations in the power supply voltage. The ISL7x590SEH is electrically durable as it can withstand a forward operating voltage of 33V over the full temperature range, both under and without ion beam radiation, and a reverse voltage of -40V. The ISL71590SEH is available in 2 Ld flatpacks and die forms.

Parameters

AttributesValue
RatingSpace
Ambient Error Accuracy (°C)-0.05
Power Consumption (mW)1.5
Supply Voltage (min) (V)4 - 4
Supply Voltage (max) (V)33 - 33
Temp. Range (°C)-40 to +85°C, -55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86.4
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
0.0 x 0.0 x 0.00
CFP2.2 x 5.8 x 0.0021.3
DIE

Applications

  • RF power amplifier bias compensation
  • LCD bias compensation
  • Laser diode bias compensation
  • Sensor bias and linearization
  • Data acquisition systems
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL71590SEHF/PROTOActiveAvailableIn StockContactCFP2#TrayNot ApplicableYesGold Plate over compliant Undercoat-e410-55 to +125°C34371
ISL71590SEHVFActiveN/AOut of StockContactCFP2#TrayNot Applicable5962F1321501VXCYesGold Plate over compliant Undercoat-e430-55 to +125°C34371
ISL71590SEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F1321501V9ANo100-55 to +125°C34371
ISL71590SEHX/SAMPLEActiveAvailableOut of StockContactPackageDie Waffle PackNot ApplicableYesNot Applicable5-40 to +85°C34371
ISL71590SEHMFLast Time BuyAvailableOut of StockContactCFP2#TrayNot ApplicableYesGold Plate over compliant Undercoat-e430-55 to +125°C34371

Renesas Boards & Kits