Skip to main content

Overview

Description

The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace. [Learn More]

Target Devices

Downloads

Documentation

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Additional Details

Specifications

Item Description
Applicable emulator E100
Supported MCUs H8S/2400 Series MCUs
Applicable MCU mode Single-chip mode, 
On-chip ROM disabled extended mode, 
On-chip ROM enabled extended mode
Maximum ROM/RAM capacity  (1) Internal flash ROM : 512KB
 (2) Internal RAM : 128KB
 (3) Internal Data Flash : 8KB
Maximum operating frequency 33MHz
Power supply voltage 3.0~3.6[V],4.5~5.5[V]
Emulator power supply Supplied from the DC power of the emulator
Overseas standards ・European Standards: EN 55022 Class A, EN 55024 
・US FCC Standard: FCC part 15 Class A

Components

  • MCU unit (R0E424270MCU00)
  • Flexible cable (Mounted on the MCU unit)
  • 16.5MHz oscillator module (Mounted on the MCU unit)
  • CD-ROM (H8S/Tiny H8S/2400 E100 emulator software) 
    - H8S/Tiny H8S/2400 E100 emulator debugger (Including High-performance Embedded Workshop)
    - Auto-update utility
    - User's manual