Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Overview

Description

The Cypherbridge uLoadXL SDK secure boot and safe software update is a software lifecycle solution. uLoadXL for Renesas RA is integrated with Flexible Software Package (FSP) based development kits for a total project-ready solution.

Image
Cypherbridge uLoadXL Block Diagram

Features

  • Secure boot loader
  • Safe software update with encrypted and authenticated managed images
  • Reliability, integrity, safety, trust
  • Anti-rollback, anti-cloning, counterfeit and over-production, block malware injection, and product tampering
  • A/B image manage, install Arm and trigger, failsafe boot
  • GUI progress framework
  • Offline WSLAM software management station optional manufacturing fixture applications
  • Over-the-Air (OTA) firmware update option
  • Platform kit for EK-RA6Mx targets: debug port, internal and external flash drivers, file system interface, timers, NV install log, event handlers
  • uCrypt library integrated with RA Secure Crypto Engine (SCE)
  • Supported on toolchains including e2 studio

Comparison

Applications

Software

Software & Tool Pages

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software PackageRenesas
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding ToolRenesas
2 items

Documentation

Videos & Training