Overview
Description
This design features built-in USB 3.0, PCI Express, and Gigabit Ethernet interfaces, making it ideal for human machine interface (HMI) applications. It includes RZ/G2E embedded processors equipped with a dual-core Arm® Cortex®-A53 CPU (1.2GHz), a 32-bit DDR3L memory interface, a 3D graphics engine (PowerVR GE8300 at 600MHz), and support for full high-definition (FHD) video encoding and decoding.
System Benefits:
- High computing performance for demanding applications
- ECC functionality for enhanced system reliability
- Integrated high-speed interfaces: USB 3.0, PCI Express, Gigabit Ethernet
- Power solution optimized for the RZ/G2E MPU
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
MPU
Products
PCIe Clock Generator
Products
USB 2.0 Hub
Products
PMIC
Products
PMIC
Products
Single Buck
Products
Single Buck
Products
Single Buck
Products
LDO
Products
LDO
Products
LDO
Products
LDO
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.