特長
- Low forward voltage: VF = 2.3V typ. (at IF = 15A, Tc = 25 °C)
- Fast recovery (soft recovery): trr = 40ns typ. (at IF = 15A, di/dt = 1500A/µs, Tc = 25 °C)
説明
The RJU1CF01DWA is a high-performance fast recovery diode with a forward current of 15A, forward voltage of 2.3V to 2.8V, reverse current of 25µA, a repetitive peak reverse voltage of 1250V, and a 40ns recovery time.
アプリケーション
- Inverters
適用されたフィルター