メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • 3rd order 8MHz reconstruction filter
  • 40V/µs slew rate
  • Low supply current = 2mA
  • Power-down current less than 3µA
  • Supplies from 2.5V to 3.6V
  • Rail-to-rail output
  • Input to 0.15V below VS-
  • Input sync tip clamp
  • SAG correction reduces AC coupling capacitor size
  • Pb-free plus anneal available (RoHS compliant)

説明

The ISL59110 is a single rail-to-rail 3-pole output reconstruction filter with a -3dB roll-off frequency of 8MHz and a slew rate of 40V/µs, with input signal DC restoration accomplished with an internal sync tip clamp. Operating from single supplies ranging from +2. 5V to +3. 6V and sinking an ultra-low 2mA quiescent current, the ISL59110 is ideally suited for low power, battery-operated applications. It also features inputs capable of reaching down to 0. 15V below the negative rail. Additionally, an enable high pin shuts the part down in under 14ns. The ISL59110 is designed to meet the needs for very low power and bandwidth required in battery-operated communication, instrumentation, and modern industrial applications such as video on demand, cable set-top boxes, DVD players, and HDTV. The ISL59110 is offered in a space-saving SC-70 package guaranteed to a 1mm maximum height constraint and specified for operation from -40°C to +85°C temperature range

アプリケーション

  • Video amplifiers
  • Portable and handheld products
  • Communications devices
  • Video on demand
  • Cable set-top boxes
  • Satellite set-top boxes
  • DVD players
  • HDTV
  • Personal video recorders

適用されたフィルター