The AI dedicated hardware IP, DRP-AI, configured with DRP and AI-MAC, combines both a high-speed AI inference and low power consumption and realizes 1TOPS/W class power performance. In addition, the image signal processor (ISP) is highly robust, producing a stable image independent of the environment, allowing for a high AI recognition accuracy. With these features, the RZ/V2M realizes low power consumption, which is a challenge for embedded devices, making heat dissipation measures easier. Since heat sinks and cooling fans are no longer needed, the equipment can be miniaturized and the BOM cost can be reduced. The result is that it is ideal for vision AI applications in a wide range of embedded markets, including surveillance security, retail, office automation (OA), industrial automation, robotics, and healthcare. In addition, the RZ/V2M also features abundant high-speed communication interfaces such as USB 3.1, PCI-Express, Gigabit Ethernet, and many CPU peripheral functions, so it can also be used in a variety of applications.

Features

  • CPU and DDR Memory Interfaces
    • 2x Cortex-A53 up to 1.0GHz
    • 32-bit LPDDR4-3200
  • Vision and Artificial Intelligence
    • AI Accelerator; DRP-AI at 1.0 TOPS/W class
    • Image Signal Processor (ISP) of multi-stream available
    • Camera Interface; 2x MIPI CSI
    • Face and Human Detection Engine
  • Video and Graphics, Display
    • H.265/H.264 Multi Codec
      Encoding; h.265 up to 2160p30, h.264 up to 1080p120
      Decoding; h.265 up to 2160p30, h.264 up to 1080p120
    • 2D Graphics Engine; 200MPixels/s
    • Display; MIPI-DSI (4-lane), HDMI 1.4a
  • High Speed Interfaces
    • 1x Gigabit Ethernet
    • 1x USB3.1 Gen1 Host/Peripheral
    • 1x PCIe Gen 2 (1-lane)
    • 2x SDIO 3.0
    • 1x NAND Flash Interface ONFI1.0
    • 1x eMMC 4.5.1
  • Hardware Security Engine provided
  • Package: FCBGA, 15x15mm 0.5mm pitch

descriptionDocumentation

Title language Type Format File Size Date
star RZ/V2M User's Manual: Hardware Manual - Hardware PDF 15.98 MB
star Embedded AI-Accelerator DRP-AI 日本語 White Paper PDF 642 KB
[NDA Required] RZ/V2M High-Speed Interface PCB Design Guidelines Application Note PDF 1014 KB
[NDA Required] RZ/V2M Thermal Design Guide Application Note PDF 314 KB
RZ Family Microprocessors Brochure 日本語 Brochure PDF 6.98 MB
Semiconductor Reliability Handbook 日本語 General Reliability Literature PDF 14.70 MB
RZ/V MPU AI Application Examples 日本語 Guide PDF 178 KB
DRP-AI Translator V1.60 User‘s Manual Manual - Development Tools PDF 1.15 MB
[NDA Required] RZ/V2M User's Manual: Hardware (Additional document) Manual - Hardware PDF 23.08 MB
[NDA Required] RZV2M Users Manual Additional Document Set v1.2 Manual - Hardware ZIP 23.56 MB
[NDA Required] RZ/V2M Evaluation Kit Hardware Manual Manual - Hardware PDF 1.32 MB
RZ/V2M Linux BSP Manual Set (Rev1.1.0) Manual - Hardware ZIP 5.50 MB
RZ/V2M Linux Software Manual (Rev1.1.0) 日本語 Manual - Software PDF 466 KB
Semiconductor Package Mount Manual 日本語, 简体中文 Other PDF 10.28 MB
RZ/V2M Linux Start Up Guide (Rev1.1.0) Quick Start Guide PDF 1.12 MB
RZ/V2M Yocto Start Up Guide (Rev1.1.0) Quick Start Guide PDF 1.10 MB
RZ/V2M DRP-AI Support Package Version.5.00 Release Note
Related Files: Software & Tools - Software
日本語, 简体中文 Release Note PDF 642 KB
RZ/V2M ISP Support Package Version.1.10 Release Note 日本語, 简体中文 Release Note PDF 300 KB
- RZ/V2M ISP Support Package Version.1.10 Software & Tools - Software ZIP 5.17 MB
RZ/V2M Linux Package Version 1.1.0 Component list Release Note PDF 193 KB
RZ/V2M Linux Package version1.1.0 Release Note 日本語, 简体中文 Release Note PDF 269 KB
- RZ/V2M Linux Package version1.1.0 Software & Tools - Software ZIP 89.53 MB
DRP-AI Translator V1.60 Release Note
Related Files: Software & Tools - Other
日本語, 简体中文 Release Note PDF 187 KB
Inner box change according to dampproof bag change and dampproof bag change 日本語 Technical Update PDF 3.10 MB

file_downloadDownloads

Title language Type Format File Size Date
[NDA Required] RZV2M Evaluation Kit Document v1.0 PCB Design Files ZIP 12.06 MB
[NDA Required] RZV2M PCB Design Guide v1.0 PCB Design Files ZIP 1.40 MB
DRP-AI Translator V1.60
Related Files: Release Note
Software & Tools - Other ZIP 824.19 MB
RZ/V2M DRP-AI Support Package Version.5.00
Related Files: Release Note
Software & Tools - Software ZIP 2,169.37 MB
RZ/V2M ISP Support Package Version.1.10 Software & Tools - Software ZIP 5.17 MB
- RZ/V2M ISP Support Package Version.1.10 Release Note 日本語, 简体中文 Release Note PDF 300 KB
RZ/V2M Linux Package version1.1.0 Software & Tools - Software ZIP 89.53 MB
- RZ/V2M Linux Package version1.1.0 Release Note 日本語, 简体中文 Release Note PDF 269 KB
RZ/V2M Open source packages Software & Tools - Software 7Z 2,048.00 MB

select_allSoftware & Tool Pages

Title Type Description Company
DRP-AI Translator [V1.60] Software Package This is an AI model conversion tool (DRP-AI Translator) for DRP-AI equipped products. Please check the Release Notes and User's Manual first before using this product. Renesas
RZ/V2M DRP-AI Support Package [V5.00] Software Package This product provides the software and documentation for DRP-AI embedded within RZ/V2M. Renesas
RZ/V2M ISP Support Package [V.1.1.0] Software Package This product provides ISP Support Package for RZ/V2M. Please read the Release Note included in this first when you use the package. Renesas
RZ/V2M Linux Package [4.19-CIP] V1.1.0 Software Package This product provides Linux Package for RZ/V2M 64bit processors. Please read the Release Note included in this first when you use the package. Renesas