Skip to main content

Features

  • Comparatively low cost
  • Three-State output
  • 3V and 5V Input compatible
  • Clocking speeds up to 10MHz
  • 20ns Switching/delay time
  • 4A Peak drive
  • Isolated drains
  • Low output impedance: 2.5Ω
  • Low quiescent current: 5mA
  • Wide operating voltage: 4.5V to16V
  • Isolated P-Channel device
  • Separate ground and VL pins
  • Pb-free available (RoHS compliant)

Description

The EL7154 three-state pin driver is particularly well suited for ATE and level shifting applications. The 4A peak drive capability, makes the EL7154 an excellent choice when driving High-Speed capacitive lines. The P-Channel MOSFET is completely isolated from the power supply, providing a high degree of flexibility. Pin (7) can be grounded, and the output can be taken from pin (8) when a source follower output is desired. The N-Channel MOSFET has an isolated drain, but shares a common bus with pre-drivers and level shifter circuits. This is necessary to ensure that the N-Channel device can turn off effectively when VL goes below GND. In some power-FET and IGBT applications, negative drive is desirable to insure effective turn-off. The EL7154 can be used in these applications by returning VL to a moderate negative potential.

Applications

  • Loaded circuit board testers
  • Digital testers
  • Level shifting below GND
  • IGBT drivers
  • CCD drivers

Applied Filters: