Pitch (mm) | 1.27 |
Lead Count (#) | 8 |
Pkg. Dimensions (mm) | 4.90 x 3.91 x 0.00 |
Pkg. Code | MAF |
Pkg. Type | SOICN |
Pb (Lead) Free | No |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Moisture Sensitivity Level (MSL) |
Lead Count (#) | 8 |
Carrier Type | Reel |
Pitch (mm) | 1.3 |
Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
Pb (Lead) Free | No |
Temp. Range | -40 to +85°C |
Drivers (#) | 1 |
Fall Time | 0.02 |
IS (mA) | 2.5 |
Input Signal (Max) | 16 |
Input Signal (Min) | 0 |
Input Signal Range | 0 to VP |
Input Supply (Max) (VP) | 16 - 16 |
Input Supply Range (V) | +4.5 - +16 |
Input Voltage (Max) (V) | 16 |
Length (mm) | 4.9 |
MOQ | 2500 |
Operating Freq (Max) (MHz) | 10 |
Output Signal (Max) (V) | 16 |
Output Signal (Min) (V) | -3 |
Output Signal Range | -3 to 16 |
Peak Output Current IPK (A) | 4 |
Pkg. Type | SOICN |
Qualification Level | Standard |
RDS (ON) (Ohms) | 1.5 |
Rise Time (μs) | 20 |
Thickness (mm) | 0 |
Turn Off Delay (ns) | 20 |
Turn On Delay (ns) | 10 |
VBIAS (Min) (V) | 4.5 |
Width (mm) | 3.9 |
The EL7154 three-state pin driver is particularly well suited for ATE and level shifting applications. The 4A peak drive capability, makes the EL7154 an excellent choice when driving High-Speed capacitive lines. The P-Channel MOSFET is completely isolated from the power supply, providing a high degree of flexibility. Pin (7) can be grounded, and the output can be taken from pin (8) when a source follower output is desired. The N-Channel MOSFET has an isolated drain, but shares a common bus with pre-drivers and level shifter circuits. This is necessary to ensure that the N-Channel device can turn off effectively when VL goes below GND. In some power-FET and IGBT applications, negative drive is desirable to insure effective turn-off. The EL7154 can be used in these applications by returning VL to a moderate negative potential.