Skip to main content

Point-of-Sale Printer Controller

Overview

Description

With the rising trend of miniaturizing printers, the use of BLDC motors with intelligent features—such as detection, cloud connectivity, and an enhanced human machine interface (HMI)—is becoming a core value in system designs. Renesas' mini printer design integrates these essential features, enabling dual BLDC control, a rich HMI, and secure cloud connectivity. Additionally, the design achieves lower power consumption and enhanced stability through Renesas' high-performance power supply and analog devices.

System Benefits:

  • Features the RA6M3 MCU with high-performance connectivity options, including Ethernet, USB, and SD card support, as well as an LCD controller and real-time system control.
  • Enables dual BLDC control with the RX24T MCU for precise motor management.
  • Incorporates high-performance buck power converters, sensors, and MOSFET drivers to ensure system stability and efficient power management.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN195 CN195 CN195 Buck Regulator Buck Regulator Buck Regulator AC/DC AC/DC AC/DC SDRAM SDRAM SDRAM Print Head Print Head Print Head Ethernet Interface Ethernet Interface Ethernet Interface SD Host Interface SD Host Interface SD Host Interface Ethernet PHY Ethernet PHY Ethernet PHY USB Host Interface USB Host Interface USB Host Interface Light Sensor 2 Light Sensor Light Sensor Motor Sheet.50 Sheet.51 M M Motor.52 Sheet.53 Sheet.54 M M TFT Display Block.120 TFT-LCD TFT Display TFT Display Sheet.69 Sheet.70 Sheet.71 Sheet.72 Touch Key Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.104 Plug Sheet.97 Sheet.98 Sheet.99 Sheet.100 Alternating Current Sheet.146 .117 N-Channel MOSFET Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Connect.50 Sheet.143 Sheet.144 Sheet.145 Sheet.147 .117 N-Channel MOSFET Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 Sheet.155 Sheet.156 Sheet.157 Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Connect.50 Sheet.165 Sheet.166 Sheet.167 2-Phase BLDC Motor for Paper In and Out 2-Phase BLDC Motor for Paper In and Out 2-Phase BLDC Motor for Paper In and Out 2-Phase BLDC Motor for Ribbon (option) 2-Phase BLDC Motor for Ribbon (option) 2-Phase BLDC Motor for Ribbon (option) Sheet.170 Sheet.171 Sheet.173 Sheet.174 12V 12V 12V 12V 12V 12V Sheet.179 Sheet.180 Sheet.181 Sheet.182 Sheet.183 Sheet.184 Sheet.185 12V 12V 12V 12V 12V 12V Sheet.188 Sheet.189 Sheet.190 Adapter Adapter Adapter Sheet.192 3.3V 3.3V 3.3V Sheet.195 Sheet.196 12V 12V 12V Detect Paper Detect Paper Detect Paper Detect Ribbon Detect Ribbon Detect Ribbon Sheet.201 Sheet.202 I2C I2C I2C I2C I2C I2C Sheet.207 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V Sheet.211 Sheet.212 Sheet.213 Sheet.215 Sheet.216 Sheet.217 Sheet.218 Sheet.219 Sheet.220 Sheet.221 Sheet.222 Key Key Key System Control ASIC System Control ASIC System Control ASIC ARM® Core with FPGA, USB Arm Core with FPGA, USB Arm Core with FPGA, USB Sheet.227 Sheet.228 Sheet.229 Sheet.230 Sheet.231 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V Sheet.236 Sheet.237 MCU 2 MCU MCU UART UART UART PWM PWM PWM Sheet.238 MCU 1 MCU MCU SD Host SD Host SD Host Ethernet Ethernet Ethernet USB USB USB UART UART UART GLCDC GLCDC GLCDC GPIO GPIO GPIO Light Sensor 1 Light Sensor Light Sensor Sheet.84 Diode - IR Infrared Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Darlington.651 Sheet.36 Darlington.254 Sheet.85 Diode - IR Infrared Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Darlington.651 Sheet.94 Darlington.254 Sheet.209 Half-Bridge Driver x2 1 Half-Bridge Driver x2 Half-Bridge Driver x2 Half-Bridge Driver x2 2 Half-Bridge Driver x2 Half-Bridge Driver x2
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?