IDT's dual-channel ADC demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVDS/DDR output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance.

Features

  • SMA connector for clock and analog inputs signal
  • LVDS/DDR output

Product Options

Orderable Part ID Part Status Pkg. Code Type Lead Count (#) Temp. Grade Pb (Lead) Free Buy Sample
ADC1212D125F2-DB
Obsolete BD0 0 I No
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
Demo Board Software ADC_1_r04 Manual - Software ZIP 2.33 MB