メインコンテンツに移動

Package Search

Enter a full or partial package number.
パッケージ 名前 Package Type Lead Count カテゴリ クラス Pb (Lead) Free 長さ Thickness Pitch
LHG20 LGA 20 G PLASTIC Yes 7.00mm 7.00mm 5.00mm 1.00mm
LHG6 LGA 6 G PLASTIC Yes 2.41mm 3.00mm 0.80mm 1.00mm
LHG8 LGA 8 G PLASTIC Yes 3.20mm 2.50mm 0.98mm 0.60mm
LHH L16.3X3B QFN 16 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LHI L28.5X5 QFN 28 PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LHJ L36.6X6D SCQFN 36 PLASTIC Yes 5.99mm 5.99mm 0.85mm 0.50mm
LHK L24.4X4K SCQFN 24 PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LHN L20.4X4A TQFN 20 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.80mm 0.50mm
LHO L32.4X4G TQFN 32 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.40mm
LHP L28.5X5A TQFN 28 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.00mm
LHQ L44.7X7A QFN 44 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.50mm
LHR L72.10X10 QFN 72 PLASTIC PLASTIC Yes 10.01mm 10.01mm 0.65mm 0.50mm
LHS L16.3X3 QFN 16 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LHT L24.4X4C QFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LHU L10.3X3C DFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LHV L28.5X5B TQFN 28 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.50mm
LHV4 LGA 4 G PLASTIC Yes 2.10mm 2.10mm 0.90mm 1.00mm
LHV6 LGA 6 G PLASTIC Yes 2.41mm 3.00mm 0.90mm 1.00mm
LHW L56.8X8A QFN 56 PLASTIC PLASTIC Yes 8.00mm 8.00mm 0.90mm 0.00mm
LHW20 LGA 20 G PLASTIC Yes 4.50mm 4.00mm 0.95mm 0.50mm
LHX L32.5X5C TQFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.50mm
LHZ L36.6X6 TQFN 36 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.75mm 0.50mm
LIA L39.5X6A QFN 39 PLASTIC PLASTIC Yes 6.00mm 5.00mm 0.76mm 0.50mm
LIB L32.5X5W PQFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.76mm 0.50mm
LIC L25.4X5 PQFN 25 PLASTIC PLASTIC Yes 4.00mm 5.00mm 0.76mm 0.50mm
LID L32.5X5I PQFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.76mm 0.50mm
LIE L32.4X4D VFQFPN 32 G PLASTIC Yes 4.00mm 4.00mm 0.75mm 0.40mm
LIF L52.6X6A QFN 52 PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.40mm
LIG L34.4X6 PQFN 34 PLASTIC Yes 6.00mm 4.00mm 1.00mm 0.45mm
LIH L28.4X4 TQFN 28 PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.40mm
LII L39.5X6A PQFN 39 PLASTIC Yes 6.00mm 5.00mm 0.76mm 0.50mm
LIJ L40.5X5D TQFN 40 PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LIK L40.5X5 TQFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LIL L32.5X5W QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.76mm 0.50mm
LIM L39.5X6A QFN 39 PLASTIC PLASTIC Yes 6.00mm 5.00mm 0.80mm 0.50mm
LIN L39.5X6A PQFN 39 PLASTIC PLASTIC Yes 6.00mm 5.00mm 0.76mm 0.50mm
LIO L68.8X8C QFN 68 PLASTIC Yes 8.00mm 8.00mm 0.90mm 0.40mm
LIP L39.5X6A PQFN 39 PLASTIC PLASTIC Yes 6.00mm 5.00mm 0.76mm 0.50mm
LIQ L60.7X7A VFQFPN 60 G PLASTIC Yes 7.00mm 7.00mm 0.85mm 0.40mm
LIR L60.7X7 QFN 60 PLASTIC Yes 7.00mm 7.00mm 0.90mm 0.40mm
LIS L48.6X6B QFN 48 PLASTIC Yes 6.00mm 6.00mm 0.90mm 0.40mm
LIT L39.5X6A PQFN 39 PLASTIC Yes 6.00mm 5.00mm 0.76mm 0.50mm
LIU L39.5X6A PQFN 39 PLASTIC Yes 6.00mm 5.00mm 0.76mm 0.50mm
LIV L32.5X5W PQFN 32 PLASTIC Yes 5.00mm 5.00mm 0.76mm 0.50mm
LIW L34.4X6 PQFN 34 PLASTIC Yes 6.00mm 4.00mm 0.95mm 0.45mm
LIX L39.5X6A PQFN 39 PLASTIC Yes 6.00mm 5.00mm 0.76mm 0.50mm
LIY L60.7X7A QFN 60 PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.40mm
LIZ L10.3X3B TDFN 10 PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LJA L48.7X7B QFN 48 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.50mm
LJB L16.3X3F TQFN 16 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm