メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Automotive Sensor Signal Conditioner for a Voltage Source Sensor (e.g. Thermocouple) with SENT or I2C Output

パッケージ情報

Pkg. Type:VFQFPN
Pkg. Code:NLG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)1800
Reel Size (in)7
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 150°C
Adj. Analog Gain1 - 200
Automotive Qual.Yes
FunctionThermocouple SSC
Input TypeSingle-thermocouple
InterfaceSENT 3.0, I2C, ZACwire™
Length (mm)4
MOQ1800
Package Area (mm²)16
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Pkg. TypeVFQFPN
Qty. per Carrier (#)0
Qualification LevelAutomotive
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)18
Sample Rate Max (KHz)1.56
Supply Voltage (V)4.75 - 5.25
Tape & ReelYes
Thickness (mm)0.9
Width (mm)4

説明

The ZSSC4171 is a member of IDT's ZSSC417x family of CMOS integrated circuits for highly accurate amplification and sensor-specific correction of voltage source sensor signals; e.g., thermocouple signals. The ZSSC4171 is designed for single thermocouple signals. Digital compensation of offset, sensitivity, temperature drift, and nonlinearity is accomplished with a 16-bit RISC microcontroller. Calibration coefficients and configuration data are stored in an integrated non-volatile memory (NVM), which is reliable in automotive applications. Measured values can be read via a digital SENT or I2C interface. The SENT interface enables transmission of sensor data via its fast channel as well as supplementary data via its Serial Data Message ("slow") channel using only one output pin. End-of-line calibration is supported via an I2C interface or via a One-Wire Interface (OWI) through the data output pin (DOUT). The ZSSC4171 and the calibration equipment communicate digitally, so the noise sensitivity is greatly reduced. Digital calibration helps keep assembly cost low as no trimming by external devices or lasers is needed. The ZSSC4171 is optimized for automotive environments by overvoltage and reverse polarity protection circuitry, excellent electromagnetic compatibility, and multiple diagnostic features.