メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
High Current 40V LED Driver with Internal Switch

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NTG5
Lead Count (#):5
Pkg. Dimensions (mm):4.0 x 4.0 x 0.8
Pitch (mm):0.1

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeVFQFPN
Lead Count (#)5
Temp. Range (°C)-40 to 125°C
Carrier TypeReel
Advanced FeaturesPWM Dimming, DC Dimming
ArchitectureBuck
Channels (#)1
Input Voltage Range (V)6 - 40
Length (mm)4
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Current Max (A)1
Package Area (mm²)16
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)0.1
Pkg. Dimensions (mm)4.0 x 4.0 x 0.8
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)0.8
Width (mm)4

説明

The ZLED7320 continuous-mode inductive step-down converter is part of our ZLED7x20 family of LED-control ICs. It is designed for applications requiring high brightness and high current. It can efficiently drive a single LED or multiple series-connected LEDs from a voltage input higher than the LED forward voltage: Vin = 6 to 40 VDC. It provides an adjustable output current ≤1.0A, which is set via an external resistor and controlled by the ZLED7320's integrated high-side output current-sensing circuit and high-speed internal 40V power switch. An external control signal, which can be a DC voltage, PWM, or microcontroller-generated waveform, on the ADJ pin can also be used to linearly adjust a continuous output current or to control a gated output current. The output can be turned off by applying a voltage lower than 0.2V to the ADJ pin, which puts the ZLED7320 in a low-current standby state. The ZLED7320 enables diverse industrial and consumer lighting applications requiring high driving currents, wide operating voltage range, high efficiency, and variable brightness control. It offers over-temperature and LED open-circuit protection. The ZLED7320 can also minimize bill-of-material costs because very few external components are required for most applications. Only a resistor, a diode, an inductor, and three capacitors are needed for a typical basic application.