メインコンテンツに移動
Digital DC/DC PMBus 17A Module

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: Module
Pkg. Code: YGF
Lead Count (#): 21
Pkg. Dimensions (mm): 15.00 x 15.00 x 3.50
Pitch (mm): 1.13

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Exempt
ECCN (US)
HTS (US)

製品スペック

Lead Count (#) 21
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Exempt
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Control Type Digital
Current Sharing Yes
Digital Bus Yes
Input Voltage (Max) (V) 13.2
Input Voltage (Min) (V) 4.5
Length (mm) 15
MOQ 960
Output Current (Max) [Rail 1] (A) 17
Output Voltage (Max) (V) 3.6
Output Voltage (Min) (V) 0.6
POR No
Parametric Category Digital-Interface Power Modules
Peak Efficiency (%) 94
Pitch (mm) 1.1
Pkg. Dimensions (mm) 15.0 x 15.0 x 3.50
Pkg. Type Module
Qualification Level Standard
Quiescent Current 20 mA
SYNCH Capability Yes
Switching Frequency (KHz) 1 - 1
Switching Frequency Range (Typical) (kHz) 571 - 571
Thickness (mm) 3.5
Width (mm) 15

説明

The ZL9117M is a 17A, variable output, step-down PMBus-compliant digital power supply. Included in the module is a high-performance digital PWM controller, power MOSFETs, an inductor, and all the passive components required for a highly integrated DC/DC power solution. This power module has built-in auto-compensation algorithms, which eliminate the need for manual compensation design work. The ZL9117M operates over a wide input voltage range and supports an output voltage range of 0. 6V to 3. 6V, which can be set by external resistors or via PMBus. This high-efficiency power module is capable of delivering 17A. Only bulk input and output capacitors are needed to finish the design. The output voltage can be precisely regulated to as low as 0. 6V with ±1% output voltage regulation over line, load, and temperature variations. The ZL9117M features auto-compensation, internal soft-start, auto-recovery overcurrent protection, an enable option, and prebiased output start-up capabilities. The ZL9117M is packaged in a thermally enhanced, compact (15mmx15mm) and low profile (3. 5mm) overmolded QFN package module suitable for automated assembly by standard surface mount equipment. The ZL9117M is RoHS compliant. For PMBus operation, it is recommended to tie the Enable pin (EN) to SGND.