メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Digital DC/DC PMBus 10A Power Module

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:Module
Pkg. Code:YGK
Lead Count (#):32
Pkg. Dimensions (mm):17.2 x 11.4 x 2.40
Pitch (mm):1

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
Control TypeDigital
Current SharingYes
Digital BusYes
Input Voltage (Max) (V)13.2
Input Voltage (Min) (V)4.5
Length (mm)17.2
MOQ108
Output Current (Max) [Rail 1] (A)10
Output Voltage (Max) (V)3.6
Output Voltage (Min) (V)0.6
PORNo
Parametric CategoryDigital-Interface Power Modules
Peak Efficiency (%)95
Pitch (mm)1
Pkg. Dimensions (mm)17.2 x 11.4 x 2.40
Pkg. TypeModule
Qualification LevelStandard
Quiescent Current35 mA
SYNCH CapabilityYes
Switching Frequency (KHz)1 - 1
Switching Frequency Range (Typical) (kHz)300 - 1000
Thickness (mm)2.4
Width (mm)11.4

説明

The ZL9010M is a 10A adjustable output, step-down synchronous PMBus-compliant digital power supply. Included in the module is a high-performance digital PWM controller, power MOSFETs, an inductor and all the passive components required for a highly integrated DC/DC power solution. This power module has built-in auto compensation algorithms, which eliminates the need for manual compensation design work. The ZL9010M operates over a wide input voltage range and supports an output voltage range of 0. 6V to 3. 6V, which can be set by external resistors or via PMBus. Only bulk input and output capacitors are needed to finish the design. The output voltage can be precisely regulated to as low as 0. 6V with ±1% output voltage regulation over line, load and temperature variations. The ZL9010M functions as a switch mode power supply with added benefits of auto compensation, programmable power management features, parametric monitoring and status reporting capabilities. The ZL9010M is packaged in a thermally enhanced, compact (17. 2mm x 11. 45mm) and low profile (2. 5mm) overmolded high-density array (HDA) package module suitable for automated assembly by standard surface mount equipment. The ZL9010M is RoHS compliant. Figure 1 represents a typical implementation of the ZL9010M. For PMBus operation, it is recommended to tie the Enable pin (EN) to SGND.