特長
- Frequency range: 15MHz to 2100MHz
- Output types: CML, LVDS, LVPECL, HCSL
- Phase jitter (12kHz to 20MHz): 120fs typical (150fs max)
- Supply voltage: 1.8V, 2.5V or 3.3V
- Package options:
- 2.5mm x 2.0mm x 1.0mm
- 3.2mm x 2.5mm x 0.85mm
- 5.0mm x 3.2mm x 0.85mm
- Frequency stability: ± 25ppm
- Operating temperatures: -40 °C to +85 °C
- Frequency stability: ± 50ppm
- Operating temperatures: -40 °C to +105 °C
説明
The XF is a quartz-based PLL clock oscillator family with <150fs phase jitter offered in three package options: 2.5mm x 2.0mm, 3.2mm x 2.5mm, and 5.0mm x 3.2mm packages. It is ideal for enterprise-level equipment that demands low noise, stable, and accurate timing/clock sources. The XF is a quartz-based PLL oscillator with a key focus on noise reduction technologies. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. The XF devices are available in a wide frequency range from 15MHz to 2100MHz.
Short lead-time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design makes the XF series an excellent choice over the conventional technologies. The XF family has stabilities as tight as ±25ppm for -40 °C to +85 °C and ± 50ppm for -40 °C to +105 °C. This XF family provides extremely quick delivery for both standard and custom frequencies.
カスタムプログラムユーティリティをお試しください。
パラメータ
| 属性 | 値 |
|---|---|
| Function | XO, XO, VCXO |
| Output Type | CML, HCSL, LVDS, LVPECL |
| Output Freq Range (MHz) | 15 - 2100 |
| Supply Voltage (V) | 1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3 |
| Phase Jitter Max RMS (ps) | 0.15 |
| Freq. Stability Total (± PPM) | 25, 50 |
| Temp. Range (°C) | -40 to +85°C, -40 to 85°C, -40 to 105°C |
| Product Category | Crystal Oscillators |
カスタムプログラムユーティリティをお試しください。
| Part Number | Status | Samples | Longevity | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Output Freq (MHz) | Output Type | Pitch (mm) | Pkg. Dimensions (mm) | Supply Voltage (V) | Freq. Stability Total (± PPM) | Function | Qty. per Reel (#) | Reel Size (in) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| XFC315837.500000K | Active | Available | 2040 Apr | Out of Stock | LGA | 1ku | $4.24 | 8# | Cut Tape | 3 | 837.5MHz | CML | 1.25mm | 2.5 x 3.2 x 0.85 | 1.8 - 1.8 | 50± PPM | XO | 2500# | 7in | Yes | e4 Au | -40 to 105°C | TAIWAN | TAIWAN |
| XFL216100.000000I | Active | Available | 2040 Apr | In Stock | DFN | 1ku | $3.71 | 12# | Cut Tape | 3 | 100MHz | LVDS | 0.4mm | 2.0 x 2.5 x 1.0 | 1.8 - 1.8 | 25± PPM | XO, VCXO | 2500# | 7in | Yes | e3 Sn | -40 to 85°C | MALAYSIA | TAIWAN |
| XFL336156.250000I | Active | Available | 2040 Apr | In Stock | LGA | 1ku | $5.49 | 8# | Cut Tape | 3 | 156.25MHz | LVDS | 1.25mm | 2.5 x 3.2 x 0.85 | 3.3 - 3.3 | 25± PPM | XO | 2500# | 7in | Yes | e4 Au | -40 to 85°C | TAIWAN | TAIWAN |
| XFL526125.000000I | Active | Available | 2040 Apr | In Stock | LGA | 1ku | $4.47 | 8# | VARR | 3 | 125MHz | LVDS | 1.27mm | 5.0 x 3.2 x 0.85 | 2.5 - 2.5 | 25± PPM | XO | 0 | 13in | Yes | e4 Au | -40 to 85°C | TAIWAN | TAIWAN |
| XFN336100.000000I | Active | Available | 2040 Apr | In Stock | LGA | 1ku | $5.49 | 8# | Cut Tape | 3 | 100MHz | HCSL | 1.25mm | 2.5 x 3.2 x 0.85 | 3.3 - 3.3 | 25± PPM | XO | 2500# | 7in | Yes | e4 Au | -40 to 85°C | TAIWAN | TAIWAN |
| XFN516100.000000I | Active | Available | 2040 Apr | In Stock | LGA | 1ku | $4.47 | 8# | VARR | 3 | 100MHz | HCSL | 1.27mm | 5.0 x 3.2 x 0.85 | 1.8 - 1.8 | 25± PPM | XO | 0 | 13in | Yes | e4 Au | -40 to 85°C | TAIWAN | TAIWAN |
| XFP236156.250000I | Active | Available | 2040 Apr | In Stock | DFN | 1ku | $5.49 | 12# | Cut Tape | 3 | 156.25MHz | LVPECL | 0.4mm | 2.0 x 2.5 x 1.0 | 3.3 - 3.3 | 25± PPM | XO | 2500# | 7in | Yes | e3 Sn | -40 to 85°C | MALAYSIA | TAIWAN |
| XFP236312.500000I | Active | Available | 2040 Apr | In Stock | DFN | 1ku | $3.71 | 12# | Cut Tape | 3 | 312.5MHz | LVPECL | 0.4mm | 2.0 x 2.5 x 1.0 | 3.3 - 3.3 | 25± PPM | XO | 2500# | 7in | Yes | e3 Sn | -40 to 85°C | MALAYSIA | TAIWAN |
| XFP236A00.000000I | Active | Available | 2040 Apr | Out of Stock | DFN | 12# | Cut Tape | 3 | 1000MHz | LVPECL | 0.4mm | 2.0 x 2.5 x 1.0 | 3.3 - 3.3 | 25± PPM | XO | 2500# | 7in | Yes | e3 Sn | -40 to +85°C | |||
| XFP336312.500000I | Active | Available | 2040 Apr | In Stock | LGA | 1ku | $4.24 | 8# | Cut Tape | 3 | 312.5MHz | LVPECL | 1.25mm | 2.5 x 3.2 x 0.85 | 3.3 - 3.3 | 25± PPM | XO | 2500# | 7in | Yes | e4 Au | -40 to 85°C | TAIWAN | TAIWAN |
| XFP536625.000000I | Active | Available | 2040 Apr | In Stock | LGA | 1ku | $4.47 | 8# | VARR | 3 | 625MHz | LVPECL | 1.27mm | 5.0 x 3.2 x 0.85 | 3.3 - 3.3 | 25± PPM | XO | 0 | 13in | Yes | e4 Au | -40 to 85°C | TAIWAN | TAIWAN |
- アプリケーションノート英語PDF 1.53 MB R31AN0034EU0102 Rev.1.02 2025年10月21日AI生成コンテンツ: PLL loop filter design involves selecting component values to ensure stable operation and optimized phase noise. The loop bandwidth depends on parameters like charge pump current, VCO gain, and feedback divider. Second and third order passive loop filters are common, with specific calculations for cutoff, zero, and pole frequencies guiding component selection. Proper tuning of loop bandwidth enhances PLL stability and phase noise performance, demonstrated through lab experiments and calculation examples.
- ガイド英語PDF 436 KB R31AN0001EU0102 Rev.1.02 2025年3月24日
推奨ドキュメント (1)
データシート (12)
- ガイド英語PDF 436 KB R31AN0001EU0102 Rev.1.02 2025年3月24日
- ガイド英語XLS 3.38 MB 7WDXRDKU4E7E-5-61626 2017年5月04日
マニュアル、ガイド (4)
- アプリケーションノート英語PDF 1.53 MB R31AN0034EU0102 Rev.1.02 2025年10月21日AI生成コンテンツ: PLL loop filter design involves selecting component values to ensure stable operation and optimized phase noise. The loop bandwidth depends on parameters like charge pump current, VCO gain, and feedback divider. Second and third order passive loop filters are common, with specific calculations for cutoff, zero, and pole frequencies guiding component selection. Proper tuning of loop bandwidth enhances PLL stability and phase noise performance, demonstrated through lab experiments and calculation examples.
アプリケーションノート、ホワイトペーパー (1)
- 製品変更通知英語PDF 105 KB 2020年7月02日
製品通知(PCN、EOLなど) (1)
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
- 概要英語PDF 525 KB R31DS0080EU0100 Rev.1.00 2023年10月03日
マーケティング資料 (1)
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
No Results Found.
入力するワードを減らしてみたり、異なるワード、あるいはより一般的なワードを入力してみましょう。
フィルターを適用している場合、フィルターの範囲を見直してみてより広く検索結果が反映される様にしてみましょう。
- ナレッジベースを検索してみましょう。FAQにより、お客様をサポートいたします。
- ルネサスの技術スタッフやコミュニティからのヘルプをサポートフォーラムから受けられます。
Renesas Boards & Kits
Evaluation Board for XF Family Quartz-based PLL Oscillators
This is the evaluation board for the XF family field adjustable oscillator. With RMS phase jitter of less than 150fs over the full 12kHz to 20MHz integration range, the device meets the stringent jitter requirements 100G and 400G applications.