メインコンテンツに移動
140MHz Triple Video Digitizer with Digital PLL

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: MQFP
Pkg. Code: QFE
Lead Count (#): 128
Pkg. Dimensions (mm): 20.0 x 14.0 x 2.75
Pitch (mm): 0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

製品スペック

Pkg. Type MQFP
Carrier Type Tray
MOQ 660
Auto Phase Adjust No
Conversion Rate (Max) (kSPS) 140000
Lead Count (#) 128
Length (mm) 20
Pb (Lead) Free No
Phase Locked Loop Jitter (Typical) 250
Pitch (mm) 0.5
Pkg. Dimensions (mm) 20.0 x 14.0 x 2.75
Qualification Level Standard
Resolution (bits) 8
Sync Measurement No
Temp. Range (°C) 0 to +70°C
Thickness (mm) 2.75
Typical Power Dissipation at Max Conversion Rate (mW) 990
Width (mm) 14

説明

The X98014 3-channel, 8-bit Analog Front End (AFE) contains all the components necessary to digitize analog RGB or YUV graphics signals from personal computers, workstations and video set-top boxes. The fully differential analog design provides high PSRR and dynamic performance to meet the stringent requirements of the graphics display industry. The AFE's 140MSPS conversion rate supports resolutions up to SXGA at 75Hz refresh rate, while the front end's high input bandwidth ensures sharp images at the highest resolutions. To minimize noise, the X98014's analog section features 2 sets of pseudo-differential RGB inputs with programmable input bandwidth, as well as internal DC restore clamping (including mid-scale clamping for YUV signals). This is followed by the programmable gain/offset stage and the three 140MSPS Analog-to-Digital Converters (ADCs). Automatic Black Level Compensation (ABLC™) eliminates part-to-part offset variation, ensuring perfect black level performance in every application. The X98014's digital PLL generates a pixel clock from the analog sourcE's HSYNC or SOG (Sync-On-Green) signals. Pixel clock output frequencies range from 10MHz to 140MHz with sampling clock jitter of 250ps peak to peak.