メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Digitally Controlled Potentiometer (XDCP™)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MRK
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):0.7

環境及び輸出分類情報

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo

製品スペック

Carrier TypeTube
MOQ2240
Advanced Features2-terminal - Rheostat mode only
Channels (#)1
End-to-End Temperature Coefficient (ppm/°C)35
Interface3-Wire (Up/Down)
Lead Count (#)8
Length (mm)3
Memory TypeNonvolatile
Pb (Lead) FreeNo
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Pkg. TypeMSOP
Qualification LevelStandard
Resistance Options (kΩ)50
Resistance TaperLinear
Single Supply Voltage Range (V)3.3
Supply Current Icc (µA)1
Supply Voltage Vcc (Min) (V)2.7
Taps (#)32
Temp. Range (°C)-40 to +85°C
VL Terminal Voltage (Max) (V)3.3
Vcc (V)2.7 to 3.3
Width (mm)3
Wiper Current (mA)0.6
Wiper Resistance (ohms)1000

説明

Support is limited to customers who have already adopted these products.

The Intersil X93154 is a digitally controlled potentiometer (XDCP). The device consists of a resistor array, wiper switches, a control section, and nonvolatile memory. The wiper position is controlled by a 3-wire interface. The potentiometer is implemented by a resistor array composed of 31 resistive elements and a wiper switching network. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon during a subsequent power-up operation. The device is connected as a two-terminal variable resistor and can be used in a wide variety of applications including: $$ Bias and Gain Control $$ LCD Contrast Adjustment