メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Precision 4.096V SOT-23 FGA™ Voltage Reference

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PAB
Lead Count (#):3
Pkg. Dimensions (mm):2.9 x 1.3 x 0.00
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (X60003BIG3Z-41T1)ダウンロード
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Hysteresis (ppm)150
IS (mA)0.0009
ISINK (Max) (mA)10
ISOURCE (Max) (mA)10
Initial Accuracy (% Vout) (% Vout)0.02
Initial Accuracy (mV (±)) (mV (±))1
LTD Stability (ppm)50
Length (mm)2.9
Low Frequency Noise (µVPP)30
MOQ3000
Output Noise (Typical)30 µVPP
Parametric CategoryVoltage References
Pkg. Dimensions (mm)2.9 x 1.3 x 0.00
Pkg. TypeSOT23
Qualification LevelStandard
Supply Voltage Vs Range4.5 to 9.0
TechnologyFloating Gate Array
Temperature Coefficient (ppm/°C)10
VOUT (V)4.096
VS (Max) (V)9
VS (Min) (V)4.5
Width (mm)1.3

説明

The X60003 FGA™ voltage references is a very high precision analog voltage reference fabricated in Intersil’s proprietary Floating Gate Analog technology, which achieves superior levels of performance when compared to conventional band gap, buried zener, or XFET™ technologies. FGA™ voltage references feature very high initial accuracy, very low temperature coefficient, excellent long term stability, low noise and excellent line and load regulation, at the lowest power consumption currently available. These voltage references enable advanced applications for precision industrial and portable systems operating at significantly higher accuracy and lower power levels than can be achieved with conventional technologies.