メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
DisplayPort 1.1a-based Multi-Monitor Controller for HDMI/DVI Monitors

パッケージ情報

Pkg. Type:CABGA
Pkg. Code:ABG144
Lead Count (#):144
Pkg. Dimensions (mm):10.0 x 10.0 x 1.4
Pitch (mm):0.8

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCABGA
Lead Count (#)144
Pb (Lead) FreeYes
Carrier TypeTray
Length (mm)10
MOQ184
Moisture Sensitivity Level (MSL)3
Output TypeHDMI
Package Area (mm²)100
Pb Free Categorye1 SnAgCu
Pitch (mm)0.8
Pkg. Dimensions (mm)10.0 x 10.0 x 1.4
Qty. per Carrier (#)184
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)10

説明

The VMM1402 is a DP1.1a-compliant multi-monitor controller with one DP RX port and 2 HDMI outputs.