メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
DisplayPort to HDMI Converter

パッケージ情報

Pkg. Type:CABGA
Pkg. Code:ABG144
Lead Count (#):144
Pkg. Dimensions (mm):10.0 x 10.0 x 1.4
Pitch (mm):0.8

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCABGA
Lead Count (#)144
Pb (Lead) FreeYes
Carrier TypeReel
Length (mm)10
MOQ1500
Moisture Sensitivity Level (MSL)3
Output TypeHDMI
Package Area (mm²)100
Pb Free Categorye1 SnAgCu
Pitch (mm)0.8
Pkg. Dimensions (mm)10.0 x 10.0 x 1.4
Qty. per Carrier (#)0
Qty. per Reel (#)1500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)10

説明

The VLX2000 is DisplayPort1.1a and HDMI1.3 compliant DP to HDMI converter. It has one DP Rx port and one HDMI output port. After initialization, the VLX2000 will retrieve the EDID information from the monitor connected on its Tx port and present it on Rx port and trigger HPD. In addition, the VLX2000 is protected with the highest security built-in circuitry fully compliant with HDCP v1.3.