| Pkg. Type: | HWQFN |
| Pkg. Code: | pkg_3446 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 9x9 |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 16 |
| Program Memory (KB) | 128 |
| Data Flash (KB) | 16 |
| RAM (KB) | 8KB |
| Lead Count (#) | 64 |
| Supply Voltage (V) | 2.7 - 3.45 |
| Operating Freq (Max) (MHz) | 24 |
| CPU | 78K0R |
| RTC | No |
| LVD or PVD | Yes |
| DMA | Yes |
| I/O Ports | 26 |
| Timer | 16-bit x 24-ch |
| ADC | 10-bit x 3-ch |
| CAN (ch) | 1 |
| Ethernet | No |
| Temp. Range (°C) | -40 to +85°C |
| Family Name | 78K |
| Length (mm) | 9 |
| Pkg. Dimensions (mm) | 9x9 |
| Width (mm) | 9 |
UPD78F8069は、現在ご採用のお客様のみのサポート製品となります。