| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_8215 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7 x 7 x 1.27 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 48 |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| Ethernet | No |
| Family Name | 78K |
| Lead Compliant | No |
| Length (mm) | 7 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 7 x 7 x 1.27 |
| Pkg. Type | LQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.27 |
| Width (mm) | 7 |
UPD78917xは、汎用8ビット・78K0Sコア・マイクロコントローラです。