| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_8053 |
| Lead Count (#): | 52 |
| Pkg. Dimensions (mm): | 10 x 10 x 1.6 |
| Pitch (mm): | 0.65 |
| RoHS (UPD780024ASGB-XXX-8ET-A) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 8 |
| Program Memory (KB) | 32 |
| Data Flash (KB) | 0 |
| RAM (KB) | 1 |
| Lead Count (#) | 52 |
| Supply Voltage (V) | 1.8 - 5.5 |
| Operating Freq (Max) (MHz) | 12 |
| CPU | 78K0 |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| I/O Ports | 39 |
| Timer | 8-bit x 2-ch, 16-bit x 1-ch |
| ADC | 8-bit x 4-ch |
| Ethernet | No |
| Temp. Range (°C) | -40 to +85 |
| Family Name | 78K |
| Lead Compliant | Yes |
| Length (mm) | 10 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
| Pkg. Type | LQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.6 |
| Width (mm) | 10 |
UPD78002xASは現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G13 などをご検討ください。