| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (UPD16823GS-E2-A) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pb (Lead) Free | Yes |
| Advanced Features | o H bridge 1.5 circuit on chipo Upper/lower stage total on-resistance: Small 0.8 ohm max.o Operates on 2.5 V or above.o Small surface mount type package |
| Lead Compliant | Yes |
| MOQ | 2500 |
| Parametric Category | Protected & Intelligent Power Devices |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.