| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (UPD16808GS-A) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pb (Lead) Free | Yes |
| Advanced Features | Low on-resistanceLow power dissipation4-input system for independent control of dual H bridge driver(1-2 phase excitation selected)For 12V/5V motor voltageInstalled in miniature surface mount pac |
| Lead Compliant | Yes |
| MOQ | 1 |
| Parametric Category | Protected & Intelligent Power Devices |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.