メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Intelligent Power Device

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:12pHSSOP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. Type12pHSSOP
Automotive Qual.Yes
Channels per device (#)2
DiagnosticCurrent Sense
FunctionRobust & Safety
IL (SC) (A)40
IL (mA)2500
MOQ1500
Moisture Sensitivity Level (MSL)1
Mounting TypeSMD
Nch/PchNch
Parametric CategoryProtected & Intelligent Power Devices
Pb (Lead) FreeYes
RON (mohm) max. @ Tj = 150 °C (mohm)60
RON (mohm) typ. @ Tj = 25 °C (mohm)30
Remarks12pHSSOP
Tch (Max) (°C)150
Tch (Min) (°C)-40
Temp. Range (°C)-40 to +125°C
Type of SwitchHigh side
Vload dump (V) (V)42

説明

µPD166037T1J is a part of 2nd Generation Intelligent Power Devices (IPD). This is N-channel high-side switch with charge pump, voltage controlled input, diagnostic feedback with proportional load current sense and embedded protection function. Family includes up to 10 devices depending on on-state resistance, package and channel number combination. Scalability: Variety of on-state resistance combined with standardized package on pin-out give user high flexibility for unit design depending on target load. Robustness: Because of advanced protection method, 2nd Generation Intelligent Power Devices achieve high robustness against long term and repetitive short circuit condition.